rexnord.com | Home Page Information
rexnord.com | Stearns
 
rexnord.com | Stearns Menu

NORTH AMERICA

 
 

Rexnord Industries, LLC.
Stearns Division
5150 S. International Dr.
P.O. Box 100640
Cudahy, WI 53110

(414) 272-1100
Fax: (414) 277-4364

 

 

YOU WILL NEED ADOBE ACROBAT READER TO VIEW PDF FILES. CLICK BELOW TO GET ACROBAT READER.

 

 

 

 

ISO Certification

ISO 9001:2008 Certified

Click here to view certification

 

 

RoHS Logo

RoHS Compliancy

Stearns is committed to providing environmentally friendly products. Click here for more information...(more)

 

rexnord.com > Stearns > Products > Overview

rexnord.com | Bread Crumb

Electrically-set (Power-On) Clutches and Brakes

 

Super-Mod Product Overview

Entire Catalog click Here

SM-1020
C-Face
Clutch-Brake
Module


The 1020 Module mounts directly to a C-face motor and can then mount to a C-face gear reducer. It can also be direct coupled or used to connect driven equipment by belt or chain. Both the clutch and brake elements are power-on for activation. External dimensions are identical with most competitive brands making field replacement an exact drop-in. No component assembly required. Washdown models now available in select sizes.

SM-2030B
Base-Mounted
Clutch-Brake,
Double Shafted


The 2030B Module is a foot or base-mounted clutch brake. It can be direct coupled in a drive system or connected through belt and/or chain equipment. The 2030 and 2030B models can be user built-up from 1020 Modules by adding on the input adapter kit (2030) and the base kit with the input adapter kit (2030B).

SM-1040
C-Face
Clutch Module
 


The 1040 Module can be mounted directly to a C-face motor with the output shaft mounted into a C-face gear reducer or coupled/connected to the driven equipment by belt or chain. External dimensions are identical with most competitive brands making field replacements an exact drop-in. No component assembly required. Washdown models now available in select sizes.

SM-3040B
Base-Mounted Clutch,
Double Shafted


The 3040B Module is a foot or base-mounted clutch-only unit. It can be direct coupled in a drive system or connected through belt and/or chain equipment. The 3040 and 3040B models can be user built-up from 1040 Modules by adding on the input adapter kit (3040) and the base kit with the input adapter kit (3040B).

SM-20
C-Face Brake
Module, with
Output Shaft


The 20 Module mounts directly to a C-face motor and can then mount to a C-face reducer. It can also be direct coupled or used to connect driven equipment by belt or chain. It is a power-on brake. External dimensions are identical with most competitive brands making field replacements an exact drop-in. No component assembly required. Washdown models now available in select sizes.

SM-20MB
C-Face
Brake Module
 


The 20MB Module is a power-on brake. It is designed to be mounted on the accessory end of a double-shafted, C-face motor. External dimensions are identical with most competitive brands making field replacement an exact drop-in. No component assembly required.

 

Shaft-Mounted Clutches

Entire Catalog click Here

CRS Clutch
Roto Sprocket Unit


One-piece shaft mounted unit with bearing supported integral sprocket adapter and bearing supported stationary field. Provides clutching function for two parallel shafts with chain connection. Sprocket, separate optional item.

100-1740 lb-in static torque

 

CRP Clutch
Roto Sheave Unit


One-piece shaft mounted unit with bearing supported integral sheave and bearing supported stationary field. Provides clutching function for two parallel shafts with V-belt connection.

60-275 lb-in static torque

 

CTS Clutch-Thru
Shaft


Thru-shaft mounted unit with bearing supported stationary field. Provides clutching function for two parallel shafts when sheave or sprocket is installed.

60-275 lb-in static torque

 

CCC Clutch
Coupling


Shaft mounted unit with bearing supported stationary field. Provides clutching action for two in-line shafts.

60-1740 lb-in static torque

 

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.