rexnord.com | Home Page Information
rexnord.com | Stearns
 
rexnord.com | Stearns Menu

NORTH AMERICA

 
 

Rexnord Industries, LLC.
Stearns Division
5150 S. International Dr.
P.O. Box 100640
Cudahy, WI 53110

(414) 272-1100
Fax: (414) 277-4364

 

 

YOU WILL NEED ADOBE ACROBAT READER TO VIEW PDF FILES. CLICK BELOW TO GET ACROBAT READER.

 

 

 

 

ISO Certification

ISO 9001:2008 Certified

Click here to view certification

 

 

RoHS Logo

RoHS Compliancy

Stearns is committed to providing environmentally friendly products. Click here for more information...(more)

 

rexnord.com > Stearns > Products > Overview

rexnord.com | Bread Crumb

Spring-Set (Power-Off) Motor Brakes

Solenoid Actuated Brakes NEMA C-Face Mount


Solenoid Actuated Brakes (SABs) are spring-set, electrically released, utilizing a solenoid and lever arrangement to release the brake. SABs are available in many configurations including Close Coupled, Double C-face, Division 1 or Division 2 Hazardous location, Foot Mounted, and Navy/Maritime/Marine Duty. SABs mount directly to a NEMA C-face motor.

 

Select here for Solenoid Actuated Brake links:


Armature Actuated Brakes • DC Direct Acting


The Armature Actuated Brakes (AABs) are spring-set, electrically released direct-acting brakes which develop holding and braking torque in the absence of electrical power. Direct acting brakes use a magnet that pulls directly on a plate (armature) to release the brake. This brake can decelerate and hold a rotational load or can be ordered to provide a holding function only, where the motor is used as the dynamic brake.

 

Select here for Armature Actuated Brake links:



Stearns Brakes

Click here to view entire catalog.

(This may take a few minutes to load)

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.